IESNA:LM-63-2002
[TEST]P1378911
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-2)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-830-U-T4FT-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 80CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7795.8
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 36 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1245.5 1230.8 1157.4 1061.9 986.1 937.2 937.2 942.1 961.6 988.5 1027.7 1101.1 1326.2 1592.9 1935.5 2263.4 2508.1 2667.1 2823.7 
2980.3 3039.0 3061.1 3085.5 3210.3 3408.5 3523.5 3127.1 2334.3 1683.5 1218.6 841.7 347.5 112.6 41.6 14.7 0.0 0.0 
1245.5 1225.9 1159.8 1071.7 988.5 942.1 932.3 944.5 961.6 981.2 1020.4 1091.3 1311.5 1597.8 1920.8 2258.5 2483.6 2662.2 2811.5 
2950.9 3041.5 3073.3 3078.2 3212.8 3455.0 3550.4 3149.1 2393.1 1771.5 1265.0 876.0 347.5 112.6 39.2 14.7 0.0 0.0 
1245.5 1225.9 1152.5 1076.6 993.4 942.1 932.3 939.6 956.7 978.8 1015.5 1066.8 1240.6 1507.3 1798.5 2158.2 2424.9 2593.7 2752.7 
2906.9 3053.7 3156.5 3244.6 3342.4 3543.1 3800.0 3709.5 3061.1 2282.9 1629.6 1037.5 464.9 186.0 95.4 34.3 2.4 0.0 
1245.5 1230.8 1169.6 1101.1 1020.4 964.1 949.4 951.8 976.3 1000.8 1039.9 1084.0 1169.6 1372.7 1641.9 1962.4 2295.2 2554.6 2728.3 
2916.7 3112.4 3259.3 3376.7 3484.4 3697.2 4101.0 4712.7 5356.2 5554.4 5209.4 3919.9 2207.1 783.0 259.4 53.8 4.9 
0.0 
1245.5 1243.0 1181.8 1125.6 1064.4 1008.1 983.6 981.2 1003.2 1035.0 1071.7 1123.1 1184.3 1284.6 1475.5 1769.1 2131.2 2478.7 2733.2 
3019.5 3281.3 3528.4 3787.8 4030.0 4318.8 4813.0 5583.8 6765.6 7604.9 7157.1 4876.6 2728.3 1262.6 313.2 58.7 7.3 
0.0 
1245.5 1235.7 1184.3 1128.0 1069.3 1013.0 988.5 986.1 1010.6 1047.3 1076.6 1128.0 1191.6 1287.1 1468.1 1739.7 2114.1 2471.4 2750.3 
3041.5 3332.7 3592.0 3856.3 4123.0 4450.9 4945.2 5693.9 6819.5 7649.0 6936.9 4832.6 2772.3 1277.3 332.8 51.4 7.3 
0.0 
1245.5 1230.8 1201.4 1159.8 1113.3 1064.4 1037.5 1030.1 1047.3 1079.1 1132.9 1184.3 1247.9 1323.8 1458.3 1671.2 1969.7 2300.1 2725.8 
3122.2 3521.1 3959.1 4360.4 4727.4 5089.5 5473.7 5897.0 6410.8 6313.0 4453.3 2246.2 1020.4 367.0 100.3 26.9 7.3 0.0 
1245.5 1238.1 1223.4 1194.1 1169.6 1140.2 1118.2 1106.0 1110.9 1135.4 1177.0 1238.1 1316.4 1419.2 1563.6 1754.4 1989.3 2309.9 2669.6 
3078.2 3433.0 3849.0 4181.7 4504.7 4739.6 4923.1 4937.8 4575.7 3795.1 2373.5 861.3 234.9 115.0 56.3 26.9 7.3 0.0 
1245.5 1240.6 1235.7 1230.8 1223.4 1218.6 1206.3 1208.8 1218.6 1233.2 1272.4 1326.2 1399.6 1507.3 1663.9 1847.4 2077.4 2358.8 2706.3 
3031.7 3359.6 3645.9 3915.0 4064.3 4216.0 4137.7 3724.2 3061.1 2060.3 1086.4 528.5 278.9 149.3 90.5 44.0 9.8 0.0 
1245.5 1247.9 1260.1 1265.0 1279.7 1284.6 1299.3 1321.3 1353.1 1392.3 1443.7 1502.4 1592.9 1720.2 1879.2 2079.9 2349.0 2654.9 2995.0 
3384.0 3792.7 4189.1 4487.6 4712.7 4717.6 4282.1 3557.8 2488.5 1277.3 650.9 376.8 217.8 132.1 78.3 36.7 7.3 0.0 
1245.5 1250.4 1262.6 1282.2 1299.3 1321.3 1358.0 1387.4 1429.0 1473.0 1546.4 1629.6 1754.4 1908.6 2101.9 2317.2 2542.3 2806.6 3090.4 
3357.1 3665.4 3866.1 4037.4 4086.3 3873.4 3327.8 2583.9 1517.1 714.5 327.9 198.2 115.0 61.2 29.4 12.2 7.3 0.0 
1245.5 1245.5 1260.1 1277.3 1292.0 1314.0 1338.4 1362.9 1392.3 1441.2 1497.5 1568.5 1671.2 1798.5 1955.1 2111.7 2297.6 2464.0 2659.8 
2799.2 2950.9 3017.0 2990.1 2887.3 2647.5 2234.0 1698.1 1032.6 440.4 203.1 117.5 63.6 36.7 19.6 9.8 4.9 0.0 
1245.5 1250.4 1260.1 1265.0 1279.7 1289.5 1296.9 1299.3 1316.4 1333.6 1355.6 1392.3 1436.3 1512.2 1600.3 1693.2 1796.0 1893.9 1969.7 
1994.2 1925.7 1749.5 1507.3 1257.7 964.1 653.3 384.2 208.0 105.2 78.3 58.7 41.6 26.9 14.7 7.3 4.9 0.0 
1245.5 1240.6 1235.7 1228.3 1203.9 1162.3 1098.7 1030.1 942.1 866.2 785.5 707.2 658.2 616.6 589.7 601.9 631.3 660.7 650.9 
606.8 518.7 435.5 359.7 288.7 222.7 159.0 122.3 95.4 78.3 63.6 48.9 34.3 24.5 14.7 7.3 4.9 0.0 
1245.5 1230.8 1208.8 1157.4 1066.8 951.8 822.2 672.9 540.8 455.1 420.9 420.9 433.1 442.9 452.7 450.2 435.5 418.4 398.8 
381.7 362.1 327.9 276.5 205.5 166.4 134.6 115.0 97.9 80.7 68.5 53.8 36.7 22.0 14.7 7.3 4.9 0.0 
1245.5 1228.3 1177.0 1061.9 907.8 734.1 567.7 440.4 386.6 379.3 384.2 389.1 393.9 391.5 386.6 374.4 367.0 357.2 347.5 
325.4 293.6 256.9 230.0 203.1 176.2 149.3 127.2 110.1 88.1 66.1 44.0 31.8 22.0 14.7 9.8 4.9 0.0 
1245.5 1216.1 1132.9 956.7 765.9 560.3 423.3 386.6 379.3 374.4 367.0 362.1 352.4 342.6 335.2 330.3 315.6 301.0 288.7 
278.9 266.7 249.6 230.0 208.0 183.5 161.5 139.5 117.5 90.5 68.5 51.4 39.2 26.9 17.1 12.2 7.3 0.0 
1245.5 1208.8 1086.4 868.6 638.6 462.5 396.4 389.1 381.7 374.4 371.9 364.6 354.8 340.1 325.4 313.2 303.4 293.6 286.3 
274.1 256.9 237.3 217.8 198.2 181.1 163.9 144.4 124.8 105.2 90.5 73.4 58.7 41.6 22.0 17.1 12.2 0.0 
1245.5 1199.0 1044.8 802.6 565.2 423.3 396.4 391.5 386.6 381.7 376.8 371.9 364.6 354.8 345.0 330.3 315.6 303.4 288.7 
271.6 249.6 227.6 208.0 188.4 173.7 156.6 137.0 119.9 107.7 95.4 78.3 61.2 39.2 24.5 19.6 14.7 0.0 
1245.5 1196.5 1027.7 763.4 518.7 411.1 398.8 396.4 391.5 384.2 379.3 376.8 371.9 367.0 364.6 352.4 337.7 315.6 293.6 
266.7 242.2 217.8 198.2 178.6 156.6 137.0 115.0 100.3 90.5 78.3 66.1 48.9 31.8 26.9 22.0 17.1 0.0 
1245.5 1194.1 1008.1 729.2 491.8 403.7 398.8 391.5 386.6 376.8 374.4 369.5 367.0 364.6 364.6 359.7 349.9 327.9 298.5 
266.7 237.3 215.3 190.9 168.8 141.9 119.9 95.4 80.7 71.0 56.3 46.5 36.7 31.8 26.9 22.0 9.8 0.0 
1245.5 1199.0 1010.6 739.0 504.1 403.7 401.3 391.5 389.1 379.3 374.4 374.4 369.5 369.5 367.0 364.6 354.8 335.2 303.4 
269.2 239.8 212.9 188.4 168.8 141.9 117.5 90.5 78.3 68.5 56.3 44.0 36.7 31.8 26.9 22.0 4.9 0.0 
